??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
127690
Description
F4B-SCEZ-100-SHCR
Weight
1.39 lbs
A
1.34 Inch
B
3.75 Inch
C
1.37 Inch
D
2.75 Inch
Bolt Diameter
3/8 Inch
H
0.37 Inch
J
0.38 Inch
L
1.32 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.